??
Catalog navigation
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1456984 - UM-PRO-SKT-B122-L200-7035
Bill of material
PHOENIX CONTACT 1456984
MANUID
Product number of the Manufacturer
1456984
DESCSHORT
Short Description
Housing set
DESCLONG
Long Description
Profile housing (PA), mounting type: DIN rail mounting, color: light grey (7035), dimensions on the DIN rail: width: 203.8 mm, height: 142.3 mm, depth: 39.45 mm, incl. 2 lateral elements (PA), color: black (9005), for PCBs with width: 122 mm, length: 200 mm, PCB surface: 21590 mm²
MANUTYPEDESC
Manufacturer Type Description
UM-PRO-SKT-B122-L200-7035
INTNO
International product number
4063151854751
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39169010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink