您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 2200161
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Mounting enclosure
Electronic board base, plug-in module base element
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{phoenix_contact/27/18/27/01/2200161.prj},{NB=2200161},{MANUID=2200161},{BAF016=20.800},{BAA020=38.320},{AAF040=0.002},{BAB577=34.3},{AAO663=4046356547260},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=20},{QUANTITYINT=20},{CTN=85369095},{AAO676=2200161},{DESCSHORT=Functional ground contact},{DESCLONG=Press-drawn section housings, Screw mounting, top PCB level, color: silver, width: 6 mm, height: 20.8 mm, depth: 34.3 mm},{MANUTYPEDESC=UM-PRO PE CONTACT L1},{PREVIEW=../../../_pool_/dd/bb/44142_2000_int_04.png},{INTNO=4046356547260},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAB664=Steel},{BAD304=No},{BAD308=No},{AAW338=Functional ground contact}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2200161 - UM-PRO PE CONTACT L1
Bill of material
PHOENIX CONTACT 2200161
MANUID
Product number of the Manufacturer
2200161
DESCSHORT
Short Description
Functional ground contact
DESCLONG
Long Description
Press-drawn section housings, Screw mounting, top PCB level, color: silver, width: 6 mm, height: 20.8 mm, depth: 34.3 mm
MANUTYPEDESC
Manufacturer Type Description
UM-PRO PE CONTACT L1
PREVIEW
Preview
INTNO
International product number
4046356547260
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
20.800
mm
BAA020
height
38.320
mm
AAF040
net weight
0.002
kg
BAB577
depth
34.3
mm
BAB664
material
Steel
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4046356547260
AAW338
Manufacturer product designation
Functional ground contact
AAU734
Manufacturer product description
PE contact for UM-PRO panel mounting base for connecting the PCB to the DIN rail at level 1
AAO057
Product type
UM-PRO PE CONTACT L1
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85369095
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink