??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2200173 - UM-PRO LID-73 BK
Bill of material
PHOENIX CONTACT 2200173
MANUID
Product number of the Manufacturer
2200173
DESCSHORT
Short Description
Lateral element
DESCLONG
Long Description
Press-drawn section housings, Side element for U-shaped profile cover, width: 10.35 mm, height: 78.49 mm, color: black (9005)
MANUTYPEDESC
Manufacturer Type Description
UM-PRO LID-73 BK
PREVIEW
Preview
INTNO
International product number
4046356547635
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
18
BAA351
color
Black
AAF040
net weight
0.017 kg
BAB577
depth
68.950 mm
BAB664
material
Polyamide (PA)
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4046356547635
AAW338
Manufacturer product designation
Lateral element
AAO057
Product type
UM-PRO LID-73 BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink