??
카탈로그 탐색
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2200971 - UM-ALU 4 LID45 PA BK
Bill of material
PHOENIX CONTACT 2200971
MANUID
Product number of the Manufacturer
2200971
DESCSHORT
Short Description
Lateral element
DESCLONG
Long Description
Press-drawn section housings, Side elements (left and right) for profile cover, incl. screws, width: 45.4 mm, length: 9 mm, color: black (9005)
MANUTYPEDESC
Manufacturer Type Description
UM-ALU 4 LID45 PA BK
PREVIEW
Preview
INTNO
International product number
4046356721134
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAF016
width
9 mm
BAA351
color
Black
AAF040
net weight
0.007 kg
BAB664
material
Polyamide (PA)
BAF785
Surface
untreated
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4046356721134
AAW338
Manufacturer product designation
Lateral element
AAU731
Manufacturer product family
UM-ALU
AAO057
Product type
UM-ALU 4 LID45 PA BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
HU
DEEPLINK
Deeplink
Deeplink