??
Catalog navigation
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2200972 - UM-ALU 4 LID75 PA BK
Bill of material
PHOENIX CONTACT 2200972
MANUID
Product number of the Manufacturer
2200972
DESCSHORT
Short Description
Lateral element
DESCLONG
Long Description
Press-drawn section housings, Side elements (left and right) for profile cover, incl. screws, width: 75.4 mm, length: 9 mm, color: black (9005)
MANUTYPEDESC
Manufacturer Type Description
UM-ALU 4 LID75 PA BK
PREVIEW
Preview
INTNO
International product number
4046356721141
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAF016
width
9 mm
BAA351
color
Black
AAF040
net weight
0.028 kg
BAB664
material
Polyamide (PA)
BAF785
Surface
untreated
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAO663
GTIN
4046356721141
AAW338
Manufacturer product designation
Lateral element
AAU731
Manufacturer product family
UM-ALU
AAO057
Product type
UM-ALU 4 LID75 PA BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
HU
DEEPLINK
Deeplink
Deeplink