??
Catalog navigation
Download CAD models
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905969 - FUSE/TE5/800MA/F-10PCS
Bill of material
PHOENIX CONTACT 2905969
MANUID
Product number of the Manufacturer
2905969
PREVIEW
Product preview
MANUTYPEDESC
Manufacturer Type Description
FUSE/TE5/800MA/F-10PCS
DESCSHORT
Short Description
Fuse set
DESCLONG
Long Description
Fuse set, number: 10 Pcs., nominal current: 0.8 A, tripping characteristic: fast-blow (F)
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
70
INTNO
International product number
4055626081250
AAF040
net weight
0.0044 kg
AAS575
Power loss per pole, current-dependent [PlIp]
0.16 W
AAS574
Rated current [In] for the power loss specification
0.8 A
AAC824
Nominal current
0.8 A
AAG457
release characteristic
fast (F)
ABA669
URI of manufacturer
www.phoenixcontact.com
AAY812
GLN of manufacturer
4063151
ABH173
URI of the product
http://www.phoenixcontact.com/product/2905969
NOCUPEROU
Number of content units per order unit
1
CTN
Customs tariff number
85361010
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink