??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2942124 - EMG 30-SP-10K LIN
Bill of material
PHOENIX CONTACT 2942124
MANUID
Product number of the Manufacturer
2942124
DESCSHORT
Short Description
Setpoint adjuster
DESCLONG
Long Description
Setpoint value potentiometer, to set setpoints individually, resistance value 10 kΩ
MANUTYPEDESC
Manufacturer Type Description
EMG 30-SP-10K LIN
PREVIEW
Preview
INTNO
International product number
4017918080617
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAB392
certificate/approval
EAC
AAF040
net weight
0.05365 kg
BAD831
Design of electrical connection
Screw connection
AAC969
power consumption
0.500 W
BAB113
Resistance
10000 Ω
AAO663
GTIN
4017918080617
AAW338
Manufacturer product designation
Setpoint adjuster
AAU734
Manufacturer product description
Setpoint value potentiometer, to set setpoints individually, resistance value 10 kΩ
AAO057
Product type
EMG 30-SP-10K LIN
AAY811
URI of the product
http://www.phoenixcontact.com/product/2942124
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85334010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink