??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2942137 - EMG 30-SPK-10K LIN
Bill of material
PHOENIX CONTACT 2942137
MANUID
Product number of the Manufacturer
2942137
DESCSHORT
Short Description
Setpoint adjuster
DESCLONG
Long Description
Cascading setpoint value potentiometer, for selecting presettable setpoints via a 24 V control signal, resistance value 10 kΩ
MANUTYPEDESC
Manufacturer Type Description
EMG 30-SPK-10K LIN
PREVIEW
Preview
AAF040
net weight
0.068 kg
BAD831
Design of electrical connection
Screw connection
AAC969
power consumption
0.500 W
BAB113
Resistance
10000 Ω
AAO663
GTIN
4017918080624
AAW338
Manufacturer product designation
Setpoint adjuster
AAU734
Manufacturer product description
Cascading setpoint value potentiometer, for selecting presettable setpoints via a 24 V control signal, resistance value 10 kΩ
AAO057
Product type
EMG 30-SPK-10K LIN
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918080624
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85334010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink