??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1018853 - PSD-S 50 CE-M12-5P
Bill of material
PHOENIX CONTACT 1018853
MANUID
Product number of the Manufacturer
1018853
DESCSHORT
Short Description
Connection element
DESCLONG
Long Description
Base with integrated M12 male (5 pins)
MANUTYPEDESC
Manufacturer Type Description
PSD-S 50 CE-M12-5P
PREVIEW
Preview
INTNO
International product number
4055626504827
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
Black
BAD290
Assembly on floor is possible
No
BAC379
Connection type
M12
BAD298
Pipe assembly possible
No
BAD309
Angle assembly possible
No
AAB642
suitable for AS interface
No
AAO663
GTIN
4055626504827
AAW338
Manufacturer product designation
Connection element
AAU734
Manufacturer product description
Base with integrated M12 male (5 pins)
AAO057
Product type
PSD-S 50 CE-M12-5P
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85319000
COO
Country of origin
AT
DEEPLINK
Deeplink
Deeplink