??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2700155 - PSD-S ME OB/MB
Bill of material
PHOENIX CONTACT 2700155
MANUID
Product number of the Manufacturer
2700155
DESCSHORT
Short Description
Mounting material
DESCLONG
Long Description
Outlet box with magnetic base for base mounting, black
MANUTYPEDESC
Manufacturer Type Description
PSD-S ME OB/MB
PREVIEW
Preview
INTNO
International product number
4046356491464
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
Black
BAD290
Assembly on floor is possible
No
BAC379
Connection type
Screw connection
BAD298
Pipe assembly possible
No
BAD309
Angle assembly possible
No
AAB642
suitable for AS interface
No
AAO663
GTIN
4046356491464
AAW338
Manufacturer product designation
Mounting material
AAU734
Manufacturer product description
Outlet box with magnetic base for base mounting, black
AAO057
Product type
PSD-S ME OB/MB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink