??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2700158 - PSD-S ME T-M 400
Bill of material
PHOENIX CONTACT 2700158
MANUID
Product number of the Manufacturer
2700158
DESCSHORT
Short Description
Mounting material
DESCLONG
Long Description
Tube, 400 mm high, Ø 25 mm
MANUTYPEDESC
Manufacturer Type Description
PSD-S ME T-M 400
PREVIEW
Preview
INTNO
International product number
4046356491495
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAI542
Length of the pipe
400 mm
AAO663
GTIN
4046356491495
AAW338
Manufacturer product designation
Mounting material
AAU734
Manufacturer product description
Tube, 400 mm high, Ø 25 mm
AAO057
Product type
PSD-S ME T-M 400
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
76082081
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink