??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1424447 - HC-STA-A03PT-BWS-HS-M20-PLRBK
Bill of material
PHOENIX CONTACT 1424447
MANUID
Product number of the Manufacturer
1424447
DESCSHORT
Short Description
Connector set
DESCLONG
Long Description
Connector set, number of positions: 3, material: PA, connection method: Push-in connection, connection cross section: AWG 26- 16
MANUTYPEDESC
Manufacturer Type Description
HC-STA-A03PT-BWS-HS-M20-PLRBK
PREVIEW
Preview
INTNO
International product number
4055626372761
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
BAH005
rated voltage
230 V
AAF726
rated current
10 A
AAP798
Application standards
not available
BAC140
Combustibility class
V0
BAC487
material of insulation
Polycarbonate (PC)
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
BAB392
certificate/approval
EAC, DNV
BAA018
length
78.494 mm
BAF016
width
34.442483 mm
BAA020
height
72.956063 mm
BAB577
depth
78.49357 mm
BAC676
Max. line cross section, flexible
1.500 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.140 mm^2
BAC739
Min. line cross section, flexible
0.140 mm^2
AAB789
max. connectable conductor cross-section multiple wire
1.500 mm^2
AAT080
Pole number
3
AAB373
Type of interlock
Longitudinal strap
AAC108
Degree of protection (IP), mounted
IP66
AAB754
Contact design
Hermaphrodite
AAC207
Material of the contact
Copper alloy
BAA039
max. operating ambient temperature
125 °C
AAC202
Material of the contact coat
Ag
BAA295
Degree of soiling
3
AAB499
Rated surge voltage
4 kV
AAD246
Overvoltage category
III
AAC049
PE connection present
No
AAS458
Conductor connection method
Push-in connection
AAB515
seal present
Yes
AAB396
Design of housing surface
Not applicable
BAD449
Locking present
Yes
BAC461
material of housing
PA
AAS460
Size of connection thread
not relevant
AAS459
Corrosion resistance
yes
AAC218
EMC design present
No
AAG021
impact strength
IK06
AAP372
number of cable inlets
1
AAB224
Arrangement of the cable lead-in
not relevant
AAC076
Coding (head 1)
without
AAP633
Number of plug contact rows
2
AAO663
GTIN
4055626372761
AAW338
Manufacturer product designation
Connector set
AAU734
Manufacturer product description
Connector set, number of positions: 3, material: PA, connection method: Push-in connection, connection cross section: AWG 26- 16
AAO057
Product type
HC-STA-A03PT-BWS-HS-M20-PLRBK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink