??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1688638 - VS-08-T-RJ45/IP 20
Bill of material
PHOENIX CONTACT 1688638
MANUID
Product number of the Manufacturer
1688638
DESCSHORT
Short Description
RJ45 sleeve housings
DESCLONG
Long Description
RJ45 sleeve housings, design: RJ45, degree of protection: IP20, material: PA, cable outlet: straight, color: gray
MANUTYPEDESC
Manufacturer Type Description
VS-08-T-RJ45/IP 20
PREVIEW
Preview
INTNO
International product number
4017918607920
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAF016
width
29.400 mm
BAA020
height
13.800 mm
AAP798
Application standards
not available
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
80 °C
BAB392
certificate/approval
EAC
BAA351
color
Grey
AAF040
net weight
0.006 kg
BAB577
depth
30.100 mm
BAA097
color of housing
Grey
AAB515
seal present
No
AAB396
Design of housing surface
Not applicable
BAC461
material of housing
Polyamide (PA)
AAS460
Size of connection thread
not relevant
AAG062
number of conduit inlets
1
AAB504
Housing coating
not relevant
AAS459
Corrosion resistance
not relevant
AAS463
Support present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
AAB737
screwed cable gland present
No
AAC218
EMC design present
No
AAS462
Mounting method of the cable gland
not relevant
AAP372
number of cable inlets
1
AAB224
Arrangement of the cable lead-in
Straight
AAO663
GTIN
4017918607920
AAW338
Manufacturer product designation
RJ45 sleeve housings
AAU734
Manufacturer product description
RJ45 sleeve housing IP20, for pin insert VS-08-ST-RJ45, with push-pull interlocking for panel mounting frames, for cable cross section 5.0 mm ... 6.5 mm
AAO057
Product type
VS-08-T-RJ45/IP 20
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink