??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1418787 - CUC-DSC-J1BAU-S/DSC28
Bill of material
PHOENIX CONTACT 1418787
MANUID
Product number of the Manufacturer
1418787
DESCSHORT
Short Description
D-SUB crimp contact
DESCLONG
Long Description
D-SUB crimp contact, connection method: Crimp connection, connection cross section: AWG 28- 26
MANUTYPEDESC
Manufacturer Type Description
CUC-DSC-J1BAU-S/DSC28
PREVIEW
Preview
INTNO
International product number
4055626150741
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
162
AAP798
Application standards
DIN 41652
BAB392
certificate/approval
EAC
AAF040
net weight
0.000 kg
AAC194
Type of packaging
PCE
AAB754
Contact design
Socket
AAC207
Material of the contact
Copper
BAA039
max. operating ambient temperature
130 °C
AAB530
Diameter of the contact
1 mm
AAS465
Insertion cycles, min.
200
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
AAB935
min. connectable conductor cross-section
0.080 mm^2
AAB785
max. connectable conductor cross-section
0.120 mm^2
AAO663
GTIN
4055626150741
AAW338
Manufacturer product designation
D-SUB crimp contact
AAU734
Manufacturer product description
D-SUB crimp contact, connection method: Crimp connection, connection cross section: AWG 28- 26
AAO057
Product type
CUC-DSC-J1BAU-S/DSC28
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink