??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1688243 - VS-ST-LK-3,6/22,4/2,6
Bill of material
PHOENIX CONTACT 1688243
MANUID
Product number of the Manufacturer
1688243
DESCSHORT
Short Description
D-SUB power contact
DESCLONG
Long Description
D-SUB power contact, connection method: Solder cup, connection cross section: AWG 14- 12
MANUTYPEDESC
Manufacturer Type Description
VS-ST-LK-3,6/22,4/2,6
PREVIEW
Preview
INTNO
International product number
4017918179649
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
82
AAP798
Application standards
not available
BAB392
certificate/approval
EAC
AAF040
net weight
0.002 kg
AAC194
Type of packaging
PCE
AAB754
Contact design
Pin
AAC207
Material of the contact
Copper
BAA039
max. operating ambient temperature
130 °C
AAB530
Diameter of the contact
2.600 mm
AAS465
Insertion cycles, min.
500
AAB935
min. connectable conductor cross-section
2 mm^2
AAB785
max. connectable conductor cross-section
3.500 mm^2
AAO663
GTIN
4017918179649
AAW338
Manufacturer product designation
D-SUB power contact
AAU734
Manufacturer product description
Power contacts, for D-SUB combination inserts, pin, solder cup, straight, rated current 20 A, gold-plated
AAO057
Product type
VS-ST-LK-3,6/22,4/2,6
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink