??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1087112 - FOC-FR19:1U-217S24-LCD24-OM1
Bill of material
PHOENIX CONTACT 1087112
MANUID
Product number of the Manufacturer
1087112
DESCSHORT
Short Description
Patch panels
DESCLONG
Long Description
Preassembled 19” fiber-optic distributor box (1 RU),M17 MPO series, for connecting an M17 MPO plug assembly.
MANUTYPEDESC
Manufacturer Type Description
FOC-FR19:1U-217S24-LCD24-OM1
PREVIEW
Preview
INTNO
International product number
4055626883113
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
62
BAF016
width
482.600 mm
BAA020
height
44.450 mm
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
70 °C
AAF040
net weight
4.200 kg
AAT080
Pole number
24
AAC207
Material of the contact
not relevant
BAA039
max. operating ambient temperature
70 °C
AAS468
Contact type
not relevant
AAD244
Category
not relevant
AAO663
GTIN
4055626883113
AAW338
Manufacturer product designation
Patch panels
AAU734
Manufacturer product description
Preassembled 19” fiber-optic distributor box (1 RU),M17 MPO series, for connecting an M17 MPO plug assembly.
AAO057
Product type
FOC-FR19:1U-217S24-LCD24-OM1
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink