??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1342505 - PTSM 0,5/ 3-HHI0-2,5-SMDWR44PA
Bill of material
PHOENIX CONTACT 1342505
MANUID
Product number of the Manufacturer
1342505
DESCSHORT
Short Description
PCB header
DESCLONG
Long Description
PCB terminal block, nominal current: 6 A, rated voltage (III/2): 160 V, nominal cross section: 0.5 mm², number of potentials: 2, number of rows: 1, number of positions per row: 3, product range: PTSM 0,5/..-HHI-SMD WH, pitch: 2.5 mm, mounting: SMD soldering, color: signal white, Pin layout: Linear pinning, number of solder pins per potential: 1, type of packaging: 44 mm wide tape
MANUTYPEDESC
Manufacturer Type Description
PTSM 0,5/ 3-HHI0-2,5-SMDWR44PA
PREVIEW
Preview
INTNO
International product number
4063151651480
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
45
BAF016
width
12.300 mm
BAA020
height
5 mm
AAF726
rated current
6 A
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
100 °C
AAF040
net weight
0.002 kg
BAB577
depth
14 mm
AAC194
Type of packaging
Tape reel, spool
AAZ315
Rated voltage (II/2)
320 V
AAZ316
Rated voltage (III/2)
160 V
AAZ317
Rated voltage (III/3)
160 V
AAZ321
Rated surge voltage (II/2)
2.500 kV
AAZ322
Rated surge voltage (III/2)
2.500 kV
AAZ323
Rated surge voltage (III/3)
2.500 kV
AAZ327
Grid dimensions 1
2.500 mm
AAT080
Pole number
2
AAP662
Number of rows
1
AAH185
assembly height
5 mm
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
1
AAZ355
Recommended SMD solder pad geometry
1,2 x 3,2
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
100 °C
AAC207
Material of the contact
Cu alloy
AAZ364
Coating PCB contact area
Tin (Sn)
AAO663
GTIN
4063151651480
AAW338
Manufacturer product designation
PCB header
AAU734
Manufacturer product description
PCB terminal block, nominal current: 6 A, rated voltage (III/2): 160 V, nominal cross section: 0.5 mm², number of potentials: 2, number of rows: 1, number of positions per row: 3, product range: PTSM 0,5/..-HHI-SMD WH, pitch: 2.5 mm, mounting: SMD soldering, color: signal white, Pin layout: Linear pinning, number of solder pins per potential: 1, type of packaging: 44 mm wide tape
AAU731
Manufacturer product family
PTSM 0,5/..-HHI-SMD WH
AAO057
Product type
PTSM 0,5/ 3-HHI0-2,5-SMDWR44PA
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1000
QUANTITYINT
Quantity Scale
500
CTN
Customs tariff number
85366930
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink