??
Catalog navigation
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1706057 - GRZ 2,5
Bill of material
PHOENIX CONTACT 1706057
MANUID
Product number of the Manufacturer
1706057
DESCSHORT
Short Description
PCB terminal block
DESCLONG
Long Description
Pitch spacer, 2.5 mm wide
MANUTYPEDESC
Manufacturer Type Description
GRZ 2,5
PREVIEW
Preview
INTNO
International product number
4017918023331
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.001 kg
AAC194
Type of packaging
Cardboard
AAZ327
Grid dimensions 1
0 mm
AAO663
GTIN
4017918023331
AAW338
Manufacturer product designation
PCB terminal block
AAU734
Manufacturer product description
Pitch spacer, 2.5 mm wide
AAU731
Manufacturer product family
DECKEL + RZ + DP
AAO057
Product type
GRZ 2,5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink