??
Catalog navigation
下载CAD模型
没有针对该零部件的生成操作
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1724628 - GRZ 2,5-EX
Bill of material
PHOENIX CONTACT 1724628
MANUID
Product number of the Manufacturer
1724628
DESCSHORT
Short Description
Spacer plate
DESCLONG
Long Description
Pitch spacer, number of positions per row: 1, product range: GKDS-EX, pitch: 0 mm, color: black, type of packaging: packed in cardboard
MANUTYPEDESC
Manufacturer Type Description
GRZ 2,5-EX
PREVIEW
Preview
INTNO
International product number
4017918122744
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
AAF040
net weight
0.001 kg
AAC194
Type of packaging
Cardboard
AAZ327
Grid dimensions 1
0 mm
BAA097
color of housing
Black
AAO663
GTIN
4017918122744
AAW338
Manufacturer product designation
Spacer plate
AAU734
Manufacturer product description
Pitch spacer, raises the pitch by 2.5 mm, interlocks with terminal block of the same shape, color: black
AAU731
Manufacturer product family
GKDS-EX
AAO057
Product type
GRZ 2,5-EX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink