您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1014157
PHOENIX CONTACT
Occupational safety, accident prevention
Sign, mandatory sign, traffic sign
Sticker (Occupational safety)
Mandatory sign (sticker)
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{phoenix_contact/40/20/02/01/1014157.prj},{NB=1014157},{MANUID=1014157},{AAO663=4046356784023},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=5},{QUANTITYINT=5},{CTN=39199080},{AAO676=1014157},{DESCSHORT=Mandatory sign},{DESCLONG=Mandatory sign, Sheet, blue/white, labeled: Wear face mask, mounting type: adhesive, diameter: 200 mm, lettering field size: d: 200 mm, Number of individual labels: 1},{MANUTYPEDESC=PML-M107 (D200)},{PREVIEW=../../../_pool_/cd/32/60990_2000_int_04.png},{INTNO=4046356784023},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=22},{AAW338=Mandatory sign}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014157 - PML-M107 (D200)
Bill of material
PHOENIX CONTACT 1014157
MANUID
Product number of the Manufacturer
1014157
DESCSHORT
Short Description
Mandatory sign
DESCLONG
Long Description
Mandatory sign, Sheet, blue/white, labeled: Wear face mask, mounting type: adhesive, diameter: 200 mm, lettering field size: d: 200 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
PML-M107 (D200)
PREVIEW
Preview
INTNO
International product number
4046356784023
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAO663
GTIN
4046356784023
AAW338
Manufacturer product designation
Mandatory sign
AAU734
Manufacturer product description
Mandatory sign, Sheet, blue/white, labeled: Wear face mask, mounting type: adhesive, diameter: 200 mm, lettering field size: d: 200 mm, Number of individual labels: 1
AAO057
Product type
PML-M107 (D200)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink