??
Catalog navigation
Descarga de modelos CAD
No generation actions are associated with this part
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014204 - PML-P107 (D200)
Bill of material
PHOENIX CONTACT 1014204
MANUID
Product number of the Manufacturer
1014204
DESCSHORT
Short Description
Prohibition sign
DESCLONG
Long Description
Prohibition sign, Sheet, red/white, labeled: Do not reach in, mounting type: adhesive, diameter: 200 mm, lettering field size: d: 200 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
PML-P107 (D200)
PREVIEW
Preview
INTNO
International product number
4046356784993
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAC895
diameter
200 mm
BAF016
width
0 mm
BAA020
height
0 mm
BAA351
color
red/white
BAF742
Type of motif imprint
Do not reach in
AAO663
GTIN
4046356784993
AAW338
Manufacturer product designation
Prohibition sign
AAU734
Manufacturer product description
Prohibition sign, Sheet, red/white, labeled: Do not reach in, mounting type: adhesive, diameter: 200 mm, lettering field size: d: 200 mm, Number of individual labels: 1
AAO057
Product type
PML-P107 (D200)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink