??
Catalog navigation
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1014228 - PML-P100 (D100)R CUS
Bill of material
PHOENIX CONTACT 1014228
MANUID
Product number of the Manufacturer
1014228
DESCSHORT
Short Description
Prohibition sign
DESCLONG
Long Description
Prohibition sign, can be ordered: by line, red/white, labeled according to customer specifications: Diagonal bar, mounting type: adhesive, diameter: 100 mm, lettering field size: d: 100 mm
MANUTYPEDESC
Manufacturer Type Description
PML-P100 (D100)R CUS
PREVIEW
Preview
INTNO
International product number
4046356785136
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
AAC895
diameter
100 mm
BAF016
width
0 mm
BAA020
height
0 mm
BAA351
color
red/white
BAF742
Type of motif imprint
Diagonal bar
AAO663
GTIN
4046356785136
AAW338
Manufacturer product designation
Prohibition sign
AAU734
Manufacturer product description
Prohibition sign, can be ordered: by line, red/white, labeled according to customer specifications: Diagonal bar, mounting type: adhesive, diameter: 100 mm, lettering field size: d: 100 mm
AAO057
Product type
PML-P100 (D100)R CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink