??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1016499 - PML-W400 (58/19XE)R WH-OG
Bill of material
PHOENIX CONTACT 1016499
MANUID
Product number of the Manufacturer
1016499
DESCSHORT
Short Description
Warning label
DESCLONG
Long Description
Warning label, white/orange, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, lettering field size: Continuous x 77 mm
MANUTYPEDESC
Manufacturer Type Description
PML-W400 (58/19XE)R WH-OG
PREVIEW
Preview
INTNO
International product number
4055626497150
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAO663
GTIN
4055626497150
AAW338
Manufacturer product designation
Warning label
AAU734
Manufacturer product description
Warning label, white/orange, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, lettering field size: Continuous x 77 mm
AAO057
Product type
PML-W400 (58/19XE)R WH-OG
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink