??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pinet
Description
2173560 - Full extension ball-bearing slide (3 pieces), front disconnect and positive stop
Bill of material
21-7-3560
PREVIEW
REF
Reference
21-7-3560
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
314.3 mm
B
504.8 mm
C
615.9 mm
D
628.6 mm
K
682.4 mm
LG
660.4 mm
CN
Load rating
47
WEIGHT
weight
1325 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25819-full-extension-ball-bearing-slide-3-pieces-front-disconnect-and-positive-stop.html