??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
2173582 - Aluminium mini slides
Bill of material
21-7-3582
PREVIEW
REF
Reference
21-7-3582
MATERIAL
Material
aluminium
FINISH
Finish
anodised
A
38 mm
B
76 mm
K
117 mm
LG
100 mm
CN
Load rating
29
WEIGHT
weight
36 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30175-aluminium-mini-slides.html