??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pinet
Description
1573575 - Torque hinge B
Bill of material
15-7-3575
PREVIEW
REF
Reference
15-7-3575
MATERIAL
Material
430 stainless steel
FINISH
Finish
polished
A
43 mm
B
33 mm
C
2.5 mm
D
16 mm