??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pinet
Description
1573580 - Torque hinge A
Bill of material
15-7-3580
PREVIEW
REF
Reference
15-7-3580
MATERIAL
Material
430 stainless steel
FINISH
Finish
polished
A
66 mm
B
16.5 mm
C
2 mm
D
16 mm