??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1573581 - Torque hinge A
Bill of material
15-7-3581
PREVIEW
REF
Reference
15-7-3581
MATERIAL
Material
430 stainless steel
FINISH
Finish
polished
A
66 mm
B
16.5 mm
C
2 mm
D
16 mm