??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pinet
Description
6213747 - Hinge with or without friction in stainless steel - 4.5 N.m friction torque
Bill of material
62-1-3747
PREVIEW
REF
Reference
62-1-3747
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
115 mm
B
55 mm
C
2 mm
D
8 mm
NOTE
Note
with torque