??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7073661 - Swivel torque hinge with hole diameter 21.5 mm - torque 5 N.m
Bill of material
70-7-3661
PREVIEW
REF
Reference
70-7-3661
MATERIAL
Material
430 stainless steel
FINISH
Finish
polished
A
60 mm
B
25 mm
TORQUE
Torque
3 N.m N.m
WEIGHT
weight
174 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30323-swivel-torque-hinge-with-hole-diameter-21-5-mm-torque-5-n-m.html