??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Pinet
Description
7113522 - Spring hinges 170 mm long
Bill of material
71-1-3522
PREVIEW
REF
Reference
71-1-3522
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
170 mm
B
30 mm
C
0.8 mm
D
2 mm
NOTE
Note
stainless steel opening spring
WEIGHT
weight
41 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25214-spring-hinges-170-mm-long.html