??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7113617 - Spring hinges 60 mm long - with 2 holes
Bill of material
71-1-3617
PREVIEW
REF
Reference
71-1-3617
MATERIAL
Material
steel
FINISH
Finish
raw
A
60 mm
B
35 mm
C
1 mm
D
3 mm
F
7.5 mm
NOTE
Note
stainless steel closing spring
G
35 mm
WEIGHT
weight
22 g
S
5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25207-spring-hinges-60-mm-long-with-2-holes.html