??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pinet
Description
7113801 - Opening spring hinges 240 mm long
Bill of material
71-1-3801
PREVIEW
REF
Reference
71-1-3801
MATERIAL
Material
steel
FINISH
Finish
raw
A
240 mm
B
40 mm
C
1.5 mm
D
4 mm
NOTE
Note
undrilled
WEIGHT
weight
164 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26138-opening-spring-hinges-240-mm-long.html