??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pinet
Description
1613647 - Springloaded latch with round bolt
Bill of material
16-1-3647
PREVIEW
REF
Reference
16-1-3647
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
35 mm
B
43.5 mm
K
10 mm
H
19 mm
WEIGHT
weight
21 g
S
3.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25658-springloaded-latch-with-round-bolt.html