??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pinet
Description
1674029 - Adjustable toggle latches with strike 118 mm
Bill of material
16-7-4029
PREVIEW
REF
Reference
16-7-4029
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
118 mm
B
40 mm
C
18 mm
NOTE
Note
118 < A < 128
WEIGHT
weight
130 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25059-adjustable-toggle-latches-with-strike-118-mm.html