??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pinet
Description
1674018 - Adjustable toggle latches with strike - padlockable - 82 mm to 118 mm
Bill of material
16-7-4018
PREVIEW
REF
Reference
16-7-4018
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
82 mm
B
27 mm
C
19 mm
D
4 mm
I
14 mm
K
11 mm
C1
2 mm
E
14 mm
C2
2 mm
F
4.5 mm
H
62-72 mm
NOTE
Note
82 < A < 92
G
10 mm
WEIGHT
weight
48 g
J
22 mm
S
4 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25055-adjustable-toggle-latches-with-strike-padlockable-82-mm-to-118-mm.html