??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pinet
Description
1619003 - Zinc die-cast toggle latches with or without lockable options
Bill of material
16-1-9003
PREVIEW
REF
Reference
16-1-9003
MATERIAL
Material
zinc die-cast
FINISH
Finish
black
A
64.5 mm
B
26.5 mm
C
17.3 mm
E
13 mm
F
12 mm
NOTE
Note
with key
G
30 mm
WEIGHT
weight
72 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26183-zinc-die-cast-toggle-latches-with-or-without-lockable-options.html