??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pinet
Description
1619004 - Zinc die-cast toggle latches with or without lockable options
Bill of material
16-1-9004
PREVIEW
REF
Reference
16-1-9004
MATERIAL
Material
zinc die-cast
FINISH
Finish
black
A
64.5 mm
B
26.5 mm
C
17.3 mm
E
13 mm
F
12 mm
NOTE
Note
without key
G
30 mm
WEIGHT
weight
72 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26184-zinc-die-cast-toggle-latches-with-or-without-lockable-options.html