??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NIHON PISCO CO., LTD.
Description
PIJ
Bill of material
PIJ1/8M
MODEL
Model
COLOR
Color
PAC
Packaging specification
D
Tube diameter
mm/inch
B
Dimension
27.1 mm
EFF
Effective area
2.5 mm2
MASS
Mass
0.2 g