VPMB10LN-M5
(株)日本匹士克
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
柔软系列
VPMB
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/soft_type/vpmb/vpmb_l_m_asmtab.prj},{NB=VPMB10LN-M5},{PROJECT=Metric thread type},{TYPE=VPMB},{PTC=L},{PD=10},{ST=},{PJC=M5},{PCC=M4},{PMS=N},{HA=VPMB-M4-M5},{PS=VP10L_-M4},{L1=19.000},{L2=16.100},{L=35.100},{PPATH=../vpa/parts/soft_asmtpl.prj},{OPECV=},{OPFH=},{OPF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
公司
(株)日本匹士克
描述
VPMB_L-M - Metric thread type
明细表
VPMB10LN-M5
CNSORDERNO
Order number
VPMB10LN-M5
VPMB10LN-M5
TYPE
Holder Type
VPMB
PTC
Pad type code
L
PD
Pad dia.
10
10
mm
PJC
Port size and joint code
M5
PCC
Pad connection code
M4
M4
PMS
Pad material symbol
N : Nitrile rubber
S : Silicone rubber
FS : Fluorosilicone rubber
SE : Conductive Silicone rubber
NE : Conductive NBR(Low resistance type)
N : Nitrile rubber
S : Silicone rubber
FS : Fluorosilicone rubber
SE : Conductive Silicone rubber
NE : Conductive NBR(Low resistance type)
OPECV
(Option) Fall prevention valve
No
ECV : Fall prevention valve
No
ECV : Fall prevention valve
OPFH
(Option) Free holder
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
OPF
(Option) Filter
No
F15 : Filter (Filtration area 1.7 cm^2)
No
F15 : Filter (Filtration area 1.7 cm^2)