??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Plantco
Description
PP - BorderStyle Roll Eco - BorderStyle Roll'Éco® is a garden border to roll out made from recycled plastic. It is the most economical on the market for landscaping projects, lawns, paths, beds, flowerbeds, pond edges
Bill of material
BorderStyle RollEco - BORDROLLECO140M
SERIES
Series
BORDROLLECO140M
LODLEVEL
LOD level
300
L
Length
25 m
H
Height
140 mm
T
Thickness
7 mm
MAT
Material
Recycled polymer
COL
Color
WEIGHT
Weight
25 kg
ACCESSOIRES1
Fixing piles 380 x 30 x 30 mm
ACCESSOIRES2
Accessories
Fasteners not offered for sale
PL
Pile/Length
piles and screws not included
DESC
Description
100% recycled and recyclable plastic border. Brown or black color. 25ml roll. Width 14cm, length 25ml, thickness 7mm, weight 25kg. Fixing by stakes in 100% recycled and recyclable plastic. Dimensions of the piles: 380 x 30 x 30 mm. Type Borderstyle Roll Eco
MANUF
Manufacturing
Made in France