??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 10
HELP_VARIABLE
Company
Plantco
Description
BorderStyle Route - BorderStyle Route® is a high-quality aluminum batten which serves as formwork for different surfaces and guarantees a perfect finish. This flexible hand edge can be used for separating several surfaces, soft or hard.
Bill of material
BorderStyle Route - BORDROUTE50
SERIES
Series
LODLEVEL
LOD level
300
L
Length
2300 mm
H1
Height
mm
H2
Height
mm
T
Thickness
6.0 mm
W
Length + Fixation
1.65 kg
MAT
Material
Recycled aluminum 6063 T66
CL
Studs/Length
5 nails + 1 junction stiffener per edge
ACCESSOIRES1
Accessoires
Fixing by steel spiral nail - 7.5mm x 250mm.
ACCESSOIRES2
Junction with a stiffener
WEIGHT
Weight
1.65 kg
DESC
Description
Hard surface edging made from 6063 T66 recycled aluminum. Height 20, 25, 30, 40, 50, 65, 75, 100, 120 or 150 mm by 2.30 ml long. Fixing with spiral steel nails 7.5 mm in diameter and 250 mm long. Type PLANTCOprotec BorderStyle Route or equivalent.
MANUF
Manufacturing
Made in France