??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PMI
Description
KM20 - Mono stage
Bill of material
KM20 01 A +100 N 0 -0 0 10
MOD
Model
KM20
BSL
Ballscrew Lead
CNT
Carriage-Nut type
RL
Rail Length
mm
AG
Accuracy grade
WWM
Motor
WWC
Cover
SS
Sensor Specification
TMBT
Motor Bracket
STM
Surface treatment mode
CST
Code of special type
POS1
Position
mm
Enter value for POS1
Position
mm
cm
inch
ft
POS2
Position
mm
E
dimension
20 mm
N
dimension
2 mm
E1
dimension
2.5 mm
F
dimension
105 mm