??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Firma
Pneumax
Opis
ML## - Solenoid coil 36 mm Ø9, type ML FM APPROVED
Lista materiałowa
ML4
T
Voltage
CI
Class of insulation
H
TT
Tollerance on voltage
±10%
GP
IP Rating with connector fitted
IP65
CE
Electrical connection
600 [mm]
W
Peso
150 [g]