??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Pneumax
Description
SS1432CA#15L - Solenoid valves with self-locking manual reset inverted
Bill of material
(SS1432CA115L)
T
Voltage
PMAX
Max working pressure
10 [bar]
PF
Flow rate at 6 bar with Δp= 1
1000 [Nl/min]
CN
Connections
1/4 NPT
PPMIN
Minimum piloting pressure
2,5 [bar]
W
Weight
1850 [g]
CV
Cv
1,02
KV
kv
15,15