??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
POWER JACKS
Description
CMT0025-C00 - Translating
Bill of material
CMT0025-C001100-0100-EB00-0000
PCODE
Product Code
CMT0025-C001100-0100-EB00-0000
GR
Gear Ratio
LSL
Lifting Screw Lead
mm
WST
Worm Shaft Type
WSE
Worm Shaft Ends
S
Stroke
mm
값 입력 S
Stroke
mm
cm
inch
ft
SEF
Screw End Fitting
GM
Gearbox Mounting
LSM
Lifting Screw Material
LSC
Lifting Screw Covers
DT
Drive Type
MFS
Motor Frame Size / Drive Interface Size
LS
Mounting Kit for Limit Switches & Stop Nuts
PLS
Paint - Lubricant -Seals
mm
B
Dimension
105 mm