??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
POWER JACKS
Description
PB1-20-NTN UCP204D1
Bill of material
PB1-20D1
SD
Shaft Diameter
20 mm
UN
Unit Number
PB1-20D1
GN
Grease Nipple
H
Dimension
33.3 mm
L
Dimension
127 mm
J
Dimension
95 mm
A
Dimension
38 mm
N
Dimension
13 mm
N1
Dimension
16 mm
H1
Dimension
14 mm
H2
Dimension
65 mm
L1
Dimension
42 mm
B
Dimension
31.0 mm
S
Dimension
12.7 mm
G
Dimension
4.5 mm
SS
Set Screw
M5x0.8
FB
Fixed bolt
M10
GNP
Grease nipple (with grease nipple)
GA-1/4-28UNF
NNB
Nominal number of bearing
UC204D1
BLR
Cr Basic load rating
12.8 kN
BSLR
Cor Basic static load rating
6.65 kN
CBLR
Cr Basic load rating
1310 kgf
CBSLR
Cor Basic static load rating
680 kgf
MASS
Mass
0.7 kg