??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 7
HELP_VARIABLE
Company
PRiCi FA
Description
LB,LBN,TXZ31SP,LBSS,TXZ31SS,LBLL,LBNLL - Linear Bearing-Standard Type
Bill of material
TXZ31SP3
MODEL
Model
LV1
Type
OMAT
Outer Cylinder Material
OHN
Outer Cylinder Hardness
OSUR
Outer Cylinder Surface treatment
BMAT
Balls Material
RMAT
Retainer Material
AOT
Ambient Operating Temp
CODE
Code
VAR10
d
mm
FIX02
d Tolerance
mm
FIX04
D
mm
FIX06
D Tolerance
mm
FIX08
L
mm
FIX10
L tolerance
mm
FIX12
L1
mm
FIX14
L1 tolerance
mm
FIX16
W
mm
FIX18
(r)
mm
FIX20
Rows of Balls
4
FIX22
Basic Load Rating C (Dynamic)
N
FIX24
Basic Load Rating Co (Static)
N
FIX26
Allowable Static Moment
N·m
FIX28
Mass
g
FIX95
PDF
PDF