??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LBBAH - Linear bearing assembly Compact heightening square single lining
Bill of material
LBBAH6
MODEL
model
LBBAH6
LV1
type
Single lining type
LBU
Linear Bearing Used
LBMK
MAT
Material of fixed base
Aluminium alloy
SUR
Surface treatment of fixed base
Natural anode
AOT
Ambient Operating Temp
-20℃~80℃
CODE
code
LBBAH
VAR02
d
mm
FIX02
dr tol
0/-0.009 mm
FIX04
D
10 mm
FIX06
(S)
3.0 mm
FIX08
L
27 mm
FIX10
L1
18 mm
FIX12
L2
9 mm
FIX14
h
13 mm
FIX16
W
14 mm
FIX18
H
20 mm
FIX20
l
4 mm
FIX22
M1 (effective length)
M4(8)
FIX24
M2 (effective length)
M4(9)
FIX26
C
4 mm
FIX28
C1
1 mm
FIX30
d1xt
6x5 (for M3 bolt)
FIX32
Basic rated load C (dynamic)
131 N
FIX34
Basic rated load Co (static)
155 N
FIX36
Allowable static moment
- N*m
FIX95
PDF
PDF