??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LBBD - Housing Units - Wide Blocks - Medium
Bill of material
LBBD6
MODEL
Model
LBBD6
LV1
Type
Medium
OMAT
Outer Cylinder Material
Aluminum alloy
OSUR
Outer Cylinder Surface treatment
Natural Anode Treatment
LBU
Linear Bearing Used
LBD
AOT
Ambient Operating Temp
-20℃~80℃
CODE
Code
LBBD
VAR02
d
mm
FIX02
Tolerance
0/- 0.010 mm
FIX04
La
35 mm
FIX06
L1
24 mm
FIX08
h
9 mm
FIX10
H
18.0 mm
FIX12
H1
15.0 mm
FIX14
H2
6 mm
FIX16
W
30 mm
FIX18
W1
20.000 mm
FIX20
W2
5.00 mm
FIX22
M
M4 mm
FIX24
d
3.4 mm
FIX26
l
8 mm
FIX28
A
12 mm
FIX30
(B)
0.4 mm
FIX32
C
0.5 mm
FIX34
Basic Load Rating C (Dynamic)
226 N
FIX36
Basic Load Rating Co (Static)
310 N
FIX38
Allowable Static Moment
1.42 N·m
FIX40
Mass
34 g
FIX95
PDF
PDF